Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM1016 picture- Schneider-electric
XUSZM1016
90° mirror adaptor with rotatable fixings - glass -1054 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...0960
XUSLDM...0920
XUSLDM...0960
XUSLB...0920
XUSLN...0900
Accessory / separate part destination Light curtain
Material Glass
Mirror height 1054 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 5 kg
Contractual warranty
Warranty 18 months