Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM1067 picture- Schneider-electric
XUSZM1067
90° mirror adaptor with rotatable fixings - glass -1105 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLDM...1040
XUSLPZ3A0500.
XUSLB...1040
Accessory / separate part destination Light curtain
Material Glass
Mirror height 1105 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 5.2 kg
Contractual warranty
Warranty 18 months