Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM1219 picture- Schneider-electric
XUSZM1219
90° mirror adaptor with rotatable fixings - glass - 1257 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...1120
XUSLDM...1120
XUSLN...1050
XUSLPZ4A0300.
Accessory / separate part destination Light curtain
Material Glass
Mirror height 1257 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 5.9 kg
Contractual warranty
Warranty 18 months