Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM1372 picture- Schneider-electric
XUSZM1372
90° mirror adaptor with rotatable fixings - glass -1410 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...1360
XUSLN...1350
XUSLDM...1360
Accessory / separate part destination Light curtain
Material Glass
Mirror height 1410 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 6.5 kg
Contractual warranty
Warranty 18 months