Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM2134 picture- Schneider-electric
XUSZM2134
90° mirror adaptor with rotatable fixings - glass - 2172 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLDM...2120
XUSLB...2120
XUSLDM...1920
XUSLB...1920
Accessory / separate part destination Light curtain
Material Glass
Mirror height 2172 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 9.8 kg
Contractual warranty
Warranty 18 months