Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZMF202 picture- Schneider-electric
XUSZMF202
Column with mirror 1970 mm for safety light curtains - Hp = 1810 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing column
Offer type With mirror
Product compatibility XUSL.E...136 to XUSL.E...181
Accessory / separate part destination Safety light curtain type 2
Safety light curtain type 4
Complementary
Ambient air temperature for operation -30…55 °C
-22…131 °F
Ambient air temperature for storage -30…70 °C
-22…158 °F
Column height 1970 mm
Height protected 1810 mm
Net weight 9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months