Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZSC105R picture- Schneider-electric
XUSZSC105R
Column without mirror 1000 mm with cable gland PG11 - Hp = 610 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing column
Offer type Without mirror
Product compatibility XUSL.E...16 to XUSL.E...61 with 2 beams
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Complementary
Ambient air temperature for operation -30…55 °C
-22…131 °F
Ambient air temperature for storage -30…70 °C
-22…158 °F
Kit composition 1 x cable gland(s), Pg 11
Column height 1000 mm
Height protected 610 mm
Net weight 3.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months