Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZWSP picture- Schneider-electric
XUSZWSP
lexan protective covers for transmitter-receiver pair - single beam
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Protection accessories
Accessory / separate part type Protective cover
Accessory / separate part designation Lexan protective covers for single beam device
Product compatibility XUSLP
Accessory / separate part destination Safety light curtain type 2
Height 62.48 mm
Quantity per set Set of 2
Complementary
Material Lexan
Sensing distance reduction coefficient 0.91 Sn
Net weight 0.1 kg
Environment
Resistance to chemical agents Limited resistant against greases and oil
Limited resistant against silicone oils and greases without alkaline products
Not resistant against amines
Not resistant against esters
Acids
Not resistant against detergents and cleaners containing alkaline products
Not resistant against silicone oils and greases containing alkaline products
Limited resistant against alcohols
Limited resistant against detergents and cleaners
Limited resistant against alkalis
Not resistant against halogenated hydrocarbons
Not resistant against aromatic hydrocarbons
Aliphatic hydrocarbons
Not resistant against ketones
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months