Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUVJ0312 picture- Schneider-electric
XUVJ0312
photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUV
Sensor design Fork
Detection system Thru beam
Emission Infrared
Passage width 30 mm
Passage depth 40 mm
Material Plastic
Supply circuit type DC
Wiring technique 3-wire
Discrete output type NPN
Discrete output function 1 NO
Electrical connection Cable
Cable length 2 m
Product specific application Detection of flags in lifts/transtockers
[Sn] nominal sensing distance 30 mm
Complementary
Enclosure material ABS/PC
Lens material PMMA
Type of output signal Discrete
Output type Solid state
Output function governance Dark
Cable composition 3 x 0.34 mm²
Wire insulation material PvR
Cable outer diameter 5 mm
Status LED Output state: 1 LED (red)
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 19…38 V DC
Switching capacity in mA <= 150 mA (overload and short-circuit protection)
Switching frequency <= 1 kHz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 20 mA no-load
Maximum delay first up 30 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Setting-up Without sensitivity adjustment
Depth 68 mm
Height 59 mm
Width 14 mm
Net weight 0.13 kg
Environment
Product certifications CE
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -20…70 °C
Vibration resistance 7 gn, amplitude = +/- 1 mm (f = 10…42 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP54 conforming to IEC 60529
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months