Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUVR0605NBNM8 picture- Schneider-electric
XUVR0605NBNM8
photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8
Schneider Electric
Characteristics
Main
Range of product OsiSense XU
Series name General purpose
Electronic sensor type Photo-electric sensor
Sensor name XUVR
Sensor design Fork
Detection system Thru beam
Emission Red LED, modulated
Passage width 50 mm
Passage depth 60 mm
Material Metal/plastic
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NC
Electrical connection 1 male connector M8, 3 pins
Product specific application Detection on small conveyor
[Sn] nominal sensing distance 50 mm
Complementary
Enclosure material Painted aluminium and polyamide/glass
Spot diameter 0.8 mm
Type of output signal Discrete
Output type Solid state
Status LED Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 4000 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption < 20 mA no-load
Net weight 0.19 kg
Environment
Product certifications CE
UL
CSA
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -40…80 °C
Immunity to ambient light 10000 lux natural light
5000 lux incandescent bulb
Vibration resistance 7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65
IP67
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months