Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUX0AKSAT16 picture- Schneider-electric
XUX0AKSAT16
photo-electric sensor - XUX - multi - Sn 0..40m - 12..24VDC - terminals
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor
Sensor name XUX
Sensor design Compact 92 x 71
Detection system Multimode
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output function 1 NO or 1 NC programmable
Electrical connection Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
Product specific application -
Emission Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
[Sn] nominal sensing distance 11 m polarised reflex need reflector XUZC50
40 m thru beam need a transmitter XUX0AKSAT16T
2 m diffuse
1.3 m diffuse with background suppression
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 15 m polarised reflex
3 m diffuse
60 m thru beam
1.3 m diffuse with background suppression
Output type Solid state
Add on output With alarm output, <= 100 mA with overload and short-circuit protection
Cable entry 1 entry for M16 x 1.5 cable gland, cable outer diameter: 7…10 mm
Status LED 1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 35 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Self-teaching
Depth 77 mm
Height 92 mm
Width 31 mm
Net weight 0.2 kg
Environment
Product certifications UL
CSA
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months