Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XVDL6B6 picture- Schneider-electric
XVDL6B6
5 J blue beacon XVD - flash tube - 24 V AC DC - IP 40
Schneider Electric
Characteristics
Main
Range of product Harmony XVD Application
Product or component type Beacon
Beacon or indicator bank unit type Base unit
Illuminated unit
Signalling type Flashing
Mounting diameter 70 mm
Component name XVD
Material Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
Light source Integral flash discharge tube, blue
Bulb type Flash discharge tube
[Us] rated supply voltage 24 V AC/DC
Complementary
Assembly style Customer assembly
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
Current consumption < 350 mA DC
< 550 mA AC
[Uimp] rated impulse withstand voltage 4 kV IEC 60947-1
Flash energy 5 J
Flashing frequency 1 Hz
CAD overall width 70 mm
CAD overall height 245 mm
CAD overall depth 70 mm
Terminals description ISO n°1 (GND)GROUND
(COM-1)PW
Net weight 0.48 kg
Environment
Product certifications CSA
UL
GOST
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class I on support tube, with metal fixing plate conforming to IEC 60536
Class II on base unit conforming to IEC 60536
Class II on support tube, with plastic fixing plate conforming to IEC 60536
IP degree of protection IP40 conforming to IEC 60529
Contractual warranty
Warranty 18 months