Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XVEC21P picture- Schneider-electric
XVEC21P
BASE UNIT W/SCREW COVER+IP54 SEAL KIT
Schneider Electric
Characteristics
Main
Range of product Harmony XVE Optimum
Product or component type Base unit kit
Kit composition Base unit
Screw fixing cover
5 seals for illuminated/audible unit
1 seal for fixing base XVEZ13
Component name XVE
Complementary
Mounting diameter 70 mm
Assembly style Customer assembly
Marking CE
Terminals description ISO n°1 (COM-3)PW
(COM-1)PW
(COM-4)PW
(COM-2)PW
(COM-5)PW
(GND)GROUND
Net weight 0.12 kg
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications CSA
UL
CCC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment TC
IP degree of protection IP54 (outdoor) conforming to IEC 60529
Contractual warranty
Warranty 18 months