Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XVEL6B3 picture- Schneider-electric
XVEL6B3
GRN STROBE BEACON INTEGRAL LED 24VAC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVE Optimum
Product or component type Complete illuminated beacon
Beacon or indicator bank unit type 1 base unit
1 illuminated unit
1 screw fixing cover
1 short fixing base
Signalling type Flashing
Component name XVE
Light source Integral flash discharge tube, green
Bulb type Flash discharge tube
[Us] rated supply voltage 24 V AC/DC
Complementary
Mounting diameter 70 mm
Flash energy 1 J
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
Marking CE
Short-circuit protection 0.63 A
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
Current consumption < 145 mA AC
< 85 mA DC
[Uimp] rated impulse withstand voltage 4 kV IEC 60947-1
Flashing frequency 1 Hz
CAD overall width 70 mm
CAD overall height 129 mm
CAD overall depth 70 mm
Terminals description ISO n°1 (GND)GROUND
(COM-1)PW
Net weight 0.27 kg
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications CSA
CCC
UL
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment TC
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months