Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XVLA395 picture- Schneider-electric
XVLA395
pilot light Ø12 - IP40/IP65 - yellow - covered LED included - <= 30 mA - lugs
Telemecanique
Characteristics
Main
Range of product Harmony XVL
Product or component type LED pilot light with integral lens cap
Component name XVL
Mounting diameter 12 mm
Light source Covered LED
Light block colour Yellow
Protection type Without protection
IP degree of protection IP65 (with seal XVLZ912) conforming to IEC 60529
IP65 (with seal XVLZ912) conforming to NF C 20-010
IP40 conforming to IEC 60529
IP40 conforming to NF C 20-010
Complementary
Input current 30 mA DC
Connections - terminals Threaded connector: clamping capacity 1 x 0.2...1 x 1.5 mm²
[Ui] rated insulation voltage 50 V conforming to IEC 60947-1
Bulb lifespan 100000 h
Terminals description ISO n°1 (X1-X2)PL
Height 16 mm
Width 16 mm
Depth 51 mm
Net weight 0.007 kg
Environment
Product certifications UL
CSA
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Overvoltage category Class 3 conforming to IEC 60536
Class 3 conforming to NF C 20-030
Contractual warranty
Warranty 18 months