Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XVR1M03 picture- Schneider-electric
XVR1M03
rotating mirror beacon XVR - Ø 165 - green - 25 W - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR Application
Product or component type Rotating mirror beacon
Component name XVR
Mounting diameter 165 mm
Light source Bulb included, green
Bulb type Incandescent with BA 15d base
Power dissipation in W 25 W
[Us] rated supply voltage 230 V AC
Complementary
Material Glass reinforced polyamide 6: base unit
Polycarbonate: domed lens unit
Clamping connection capacity <= 1 x 1.5 mm²
Cable entry 1 tapped entry for cable gland (included) for M20
[Ui] rated insulation voltage 250 V conforming to EN/IEC 60947-1
Current consumption < 110 mA
[Uimp] rated impulse withstand voltage 4 kV EN/IEC 60947-1
Service life in hours 2000 h
Operating position Horizontal
Flashing frequency 3 Hz
CAD overall width 165 mm
CAD overall height 202 mm
CAD overall depth 165 mm
Net weight 1.235 kg
Environment
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 4X conforming to UL 508 (indoor)
NEMA 4X conforming to CSA C22 (indoor)
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months