Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XVR1M04 picture- Schneider-electric
XVR1M04
rotating mirror beacon XVR - Ø 165 - red - 25 W - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR Application
Product or component type Rotating mirror beacon
Component name XVR
Mounting diameter 165 mm
Light source Bulb included, red
Bulb type Incandescent with BA 15d base
Power dissipation in W 25 W
[Us] rated supply voltage 230 V AC
Complementary
Material Glass reinforced polyamide 6: base unit
Polycarbonate: domed lens unit
Clamping connection capacity <= 1 x 1.5 mm²
Cable entry 1 tapped entry for cable gland (included) for M20
[Ui] rated insulation voltage 250 V conforming to EN/IEC 60947-1
Current consumption < 110 mA
[Uimp] rated impulse withstand voltage 4 kV EN/IEC 60947-1
Service life in hours 2000 h
Operating position Horizontal
Flashing frequency 3 Hz
CAD overall width 165 mm
CAD overall height 202 mm
CAD overall depth 165 mm
Net weight 1.235 kg
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
EN/IEC 60947-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 4X conforming to UL 508 (indoor)
NEMA 4X conforming to CSA C22 (indoor)
Contractual warranty
Warranty 18 months