Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XXT18A3M12 picture- Schneider-electric
XXT18A3M12
ultrasonic sensor cylindrical M18 - transmitter Sn 0.6 m - M12 connector
Telemecanique
Characteristics
Main
Range of product OsiSense XX
Sensor type Ultrasonic sensor transmitter
Series name General purpose
Sensor name XXT
Sensor design Cylindrical M18
Detection system Thru beam (need a receiver)
[Sn] nominal sensing distance 0.61 m
Material Plastic
Wiring technique 2-wire
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0…0.61 m
Beam angle 6 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Silicone
Thread type M18 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0…0.61 m
Transmission frequency 300 kHz
Repeat accuracy 1.27 %
Minimum size of detected object Cylinder diameter 38 mm at 0.6 m
Current consumption 40 mA
Marking CE
Threaded length 51 mm
Height 18 mm
Width 18 mm
Depth 65 mm
Net weight 0.033 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months