Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XY2TP1 picture- Schneider-electric
XY2TP1
safety mat - Preventa XY2 - 500 mm x 500 mm - for XY2TP
Telemecanique
Characteristics
Main
Range of product Preventa XY2
Product or component type Safety mat
Component name XY2TP
Length 500 mm
Width 500 mm
Electrical connection 1 female connector, clamping capacity: 2 x 0.5 mm²
1 male connector, clamping capacity: 2 x 0.5 mm²
Minimum safety mats sensitivity 20 kg single mat
35 kg group of mats
Material NBR
Cover finish Pelleted
Contacts type and composition 1 NO
Resistance to chemical agents Acetone at 23 °C
Alkaline washing water at 23 °C
Ammonia at 23 °C
Caustic potassium solution at 23 °C
Citric acid at 23 °C
Greases at 23 °C
Hydrochloric acid, 10 % solution at 23 °C
Incandescent materials at 23 °C
Limited resistance to acetic acid at 23 °C
Limited resistance to brake fluid at 23 °C
Limited resistance to cutting compound at 23 °C
Limited resistance to methyl alcohol at 23 °C
Limited resistance to nitrated solution at 23 °C
Limited resistance to sodium hydroxide at 23 °C
Limited resistance to stamping oil at 23 °C
Methylated spirits at 23 °C
Oil, ASTM No 1/2/3 at 23 °C
Petrol at 23 °C
Ultraviolet rays at 23 °C
Water at 23 °C
Complementary
Thickness 11 mm
Cable length 0.1 m
Cable outer diameter 8 mm
Cable insulation material PUR
Safety level Can reach category 3 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = d with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 2 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data PFH = 2.17E-8 1/h conforming to IEC 61508
[Ue] rated operational voltage 30 V
Supply circuit type DC
[In] rated current 0.1 A
Contacts material Aluminium
Contact resistance 5000000 µOhm
Insulation resistance 10 MOhm, open contact(s)
Response time 20 ms
Mechanical durability 1000000 cycles
Maximum pressure 2000 N/cm²
Compression 5 tons maximum
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60664
6 kV EN/IEC 60947-1
Tensile strength 7 N/mm²
Resistance to friction 120 mg
Number of mats per safety module <= 10
Hardness 70 +/- 5 shore A
Percent elongation 250 %
Flame retardance B2
Net weight 4.4 kg
Environment
Standards EN/IEC 60947-5-1
UL 508
EN 1760-1
CSA C22.2 No 14
EN 954-1 category 3
ISO 13856-1
Product certifications CULus
Ambient air temperature for operation 5…55 °C
Ambient air temperature for storage -20…70 °C
Electrical shock protection class Class III conforming to EN/IEC 61140
IP degree of protection IP67 conforming to IEC 60529
Contractual warranty
Warranty 18 months