Schneider-Electric Riverbank Electrical Wholesalers Ltd
XZCB4L1000 picture- Schneider-electric
XZCB4L1000
PvR cable - 4 x 0.5 mm2 - length 1000 m
Telemecanique
Main
Accessory / separate part type Cable
Complementary
Accessory / separate part designation Bare cable
Accessory / separate part category Cabling accessories
Cable length 1000 m
Material PvR (PVC/NBR) sheath
Colour Matt black
Cable cross section 0.5 mm²
Total number of wires 4
Wire insulation material PVC
Flame retardance Class C2 conforming to NF C 32-070
[Ue] rated operational voltage 300 V
[Ui] rated insulation voltage 2000 V conforming to NF C 32-201-1
Bending radius Minimum 3 x external diameter
Tensile strength 10…35 N/mm²
Hardness 70 shores A (tolerance: +/-5)
Net weight 46.3 kg
Environment
Ambient air temperature for operation -35…90 °C
Ambient air temperature for storage -40…100 °C
Environmental characteristic Without silicone
Without unmoulding agent
Synthetic oils at 90 °C
Mineral resistant at 90 °C
Soluble resistant at 90 °C
Contractual warranty
Warranty 18 months