Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCC12FDM40V picture- Schneider-electric
XZCC12FDM40V
female, M12, 4-pin, straight connector - cable gland Pg 7
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight female connector M12, 4 pins
Collar material Metal
Status LED Without
Cable connection Axial vampire clip / wire size <0.5 mm²
Complementary
Cable gland type Pg 7
Cable connector fixing Screw-on
[Ue] rated operational voltage < 60 V AC/DC
[In] rated current 4 A
Enclosure material Plastic
Minimum insulating resistance 1 GΩ
Contact resistance 8000 µOhm
Net weight 0.015 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -25…70 °C
Contractual warranty
Warranty 18 months