Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCC12MDB50R picture- Schneider-electric
XZCC12MDB50R
male, M12, 5-pin, shielded straight connector
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight male connector M12, 5 pins
Collar material Metal
Status LED Without
Cable connection Spring / wire size <0.5 mm² / clamping capacity 4…8 mm
Complementary
Cable connector fixing Screw-on
[Ue] rated operational voltage 30 V AC
36 V DC
[In] rated current 4 A
Enclosure material Metal
Minimum insulating resistance 1000 GΩ
Contact resistance 8000 µOhm
Net weight 0.02 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months