Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCC51FCP50B picture- Schneider-electric
XZCC51FCP50B
female, type 717, 5-pin, elbowed connector - cable gland Pg 11
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed female connector type 717, 5 pins
Status LED Without
Cable connection Screw terminal / wire size <1.5 mm² / clamping capacity 7…10 mm
Complementary
Cable gland type Pg 11
Cable connector fixing Locking screw
[Ue] rated operational voltage 250 V AC
300 V DC
[In] rated current 16 A
Enclosure material Plastic
Minimum insulating resistance 10 GΩ
Contact resistance 5000 µOhm
Environment
IP degree of protection IP67
Ambient air temperature for operation -25…90 °C
Contractual warranty
Warranty 18 months