Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCPA0941L10 picture- Schneider-electric
XZCPA0941L10
pre-wired connectors XZ - straight female - M8 - 4 pins - cable PVC 10m
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name Application
Complementary
Electrical connection Straight female connector M8, 4 pins
Cable connector fixing Screw-on
Collar material Stainless steel 316L
Status LED Without
Cable length 10 m
Cable outer diameter 5.3 mm
Cable composition 4 x 0.34 mm²
Wire insulation material PVC
[Ue] rated operational voltage 60 V AC
[In] rated current 4 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.2 kg
Environment
IP degree of protection IP68
Ambient air temperature for operation -25…85 °C static
Ambient air temperature for storage -35…100 °C
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months