Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCPA1164L5 picture- Schneider-electric
XZCPA1164L5
pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PVC 5m
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name Application
Complementary
Electrical connection Elbowed female connector M12, 5 pins (included earth pin)
Cable connector fixing Screw-on
Collar material Stainless steel 316L
Status LED Without
Cable length 5 m
Cable outer diameter 5.7 mm
Cable composition 5 x 0.34 mm²
Wire insulation material PVC
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 4 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.25 kg
Environment
IP degree of protection IP69K
Ambient air temperature for operation -25…85 °C static
Ambient air temperature for storage -35…100 °C
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months