Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCPV1241L2 picture- Schneider-electric
XZCPV1241L2
pre-wired connectors XZ - elbowed female - M12 - 4 pins - cable PVC 2m
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name General purpose
Complementary
Electrical connection Elbowed female connector M12, 4 pins
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 2 m
Cable outer diameter 4.6 mm
Cable composition 4 x 0.25 mm²
Wire insulation material PVC
[Ue] rated operational voltage 250 V AC
300 V DC
[In] rated current 3 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.09 kg
Environment
IP degree of protection IP67
IP65
Product certifications CULus
Ambient air temperature for operation -25…80 °C static
Ambient air temperature for storage -25…80 °C
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months