Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZB4RTA0EX picture- Schneider-electric
ZB4RTA0EX
transmitter - Ø22 mm- Metal head with fixing collar without cap ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless transmitter
Device short name XB5R
Bezel material Metal
Fixing collar material Metal
Mounting diameter 22 mm
Transmission frequency 2405 MHz
Emission class 5M00G7W
Antenna type Omnidirectional
Complementary
Shape of signaling unit head Round
Type of operator Spring return push-button with transmitter
Operator profile Flush
Embedding depth 42 mm
CAD overall height 41.5 mm
CAD overall width 30 mm
CAD overall depth 43 mm
Net weight 0.043 kg
Operating travel 4.3 mm (total travel)
Operating force 25 N C/O changing electrical state
Mechanical robustness Free fall resistance 1000 mm conforming to EN/IEC 60068-2-32
Radio agreement ANATEL
ARIB T66
FCC
ICASA
RSS
SRRC
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
UL 508
Marking Ex ib IIC T6 Gb
Ex ib I Mb
Ex ib IIIC T85°C Db IP65
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 100 m in free field
Acquisition time 2 ms
Response time < 2 ms
Emission power 3 mW
Fixing mode Fixing nut beneath head: 2…2.4 N.m
Max power consumption in W 1 mW
Number of channels 1
Modulation technique O-QPSK
Bandwidth 5 MHz
Antenna gain 0 dBi
Environment
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65
Mechanical durability 1000000 cycles
Shock resistance 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Immunity for industrial environments
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Radiated emission
Product certifications CCC
CSA
INERIS 12ATEX0056
UL
IEC-Ex
GOST
C-Tick
BT 2006/95/EC
Directives 94/9/EC - ATEX directive
1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months