Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZB5AP2TQ picture- Schneider-electric
ZB5AP2TQ
pushbutton head ZB5AP2 sold by 100
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for non-illuminated push-button
Device short name ZB5
Product compatibility Not compatible with legend holder
Bezel material Plastic
Mounting diameter 22 mm
Sale per indivisible quantity 10
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Black projecting, unmarked
Operator additional information Clear boot
Complementary
CAD overall width 30 mm
CAD overall height 30 mm
CAD overall depth 35 mm
Mechanical durability 10000000 cycles
Station name XALD 1...5 cut-outs
XALK 2...5 cut-outs
Electrical composition code C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
RINA
GL
UL listed
CSA
BV
DNV
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Contractual warranty
Warranty 18 months