Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZB6DV1TQ picture- Schneider-electric
ZB6DV1TQ
pilot light head ZB6DV1 sold by 100
Telemecanique
Characteristics
Main
Range of product Harmony XB6
Product or component type Head for pilot light
Product compatibility Integral LED
Device short name ZB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 100
Shape of signaling unit head Rectangular
Cap/operator or lens colour White
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
Standards EN/IEC 60947-1
JIS C 4520
EN/IEC 60947-5-1
EN/IEC 60947-5-5
JIS C 852
CSA C22.2 No 14
UL 508
Product certifications CCC
UL
GOST
CSA
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Contractual warranty
Warranty 18 months