Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZBRA1DEX picture- Schneider-electric
ZBRA1DEX
Relay antenna -Dust -24…240 V DC/AC -1 power-on LED- 2 com LEDs ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless range
Device short name ZBRA
Product destination For XB5R and XB4R Ø 22 mm control units
Control station application Transceiver (emission and reception)
Complementary
Colour of base of enclosure Black
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 90 m between transmitter and antenna
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz +/- 10 %
Operating position Vertical
Status LED 1 LED for power ON
1 LED for emission signal
Marking Ex tb IIIC T85°C Db IP65
Ex d IIC T6 Gb
Electrical connection 2 conductors cable 0.34 mm² - flexible - 5 m conforming to EN/IEC 60947-1
Tightening torque 0.6 N.m conforming to EN/IEC 60947-1
Housing material Plastic
Short-circuit protection 0.4 A fuse type fast blow
CAD overall height 122 mm
CAD overall width 120 mm
CAD overall depth 92 mm
Net weight 1 kg
Environment
Ambient air temperature for storage -40…70 °C
Relative humidity 90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
IP degree of protection IP65 conforming to IEC 60529
Radio agreement ANATEL, type III conforming to ETSI EN 301 489-3
ARIB T66, class 2 conforming to ETSI EN 301 489-3
FCC, category 2 conforming to ETSI EN 300 440-1
ICASA, category 1 conforming to ETSI EN 300 440-1
RSS
SRRC
Product certifications CSA
IEC-Ex
UL
C-Tick
GOST
BT 2006/95/EC
CE
CCC
Directives 94/9/EC - ATEX directive
2004/108/EC - electromagnetic compatibility
1999/5/EC - R&TTE directive
Standards EN/IEC 60947-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
Contractual warranty
Warranty 18 months