Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZBRA1EX picture- Schneider-electric
ZBRA1EX
Relay antenna -Gas-Dust- 24…240 V DC/AC -1 power-on LED- 2 com LEDs ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless range
Device short name ZBRA
Product destination For XB5R and XB4R Ø 22 mm control units
Control station application Transceiver (emission and reception)
Frequency 2405 MHz for transmitter
2405 MHz for receiver
Emission class 5M00G7W
Antenna type Omnidirectional
Complementary
Colour of base of enclosure Black
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 90 m between transmitter and antenna
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz +/- 10 %
Operating position Vertical
Status LED 1 LED for power ON
1 LED for emission signal
Max power consumption in W 1 mW
Number of channels 1
Modulation technique O-QPSK
Bandwidth 5 MHz
Antenna gain 0 dBi
Marking Ex d IIC T6 Gb
Ex tb IIIC T85°C Db IP65
Electrical connection 2 conductors cable 0.34 mm² - flexible - 5 m conforming to EN/IEC 60947-1
Tightening torque 0.6 N.m conforming to EN/IEC 60947-1
Housing material Plastic
Short-circuit protection 0.4 A fuse type fast blow
CAD overall height 280 mm
CAD overall width 160 mm
CAD overall depth 160 mm
Net weight 3.1 kg
Environment
Ambient air temperature for storage -40…70 °C
Relative humidity 90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
IP degree of protection IP65 conforming to IEC 60529
Radio agreement ANATEL, type III conforming to ETSI EN 301 489-3
ARIB T66, class 2 conforming to ETSI EN 301 489-3
FCC, category 2 conforming to ETSI EN 300 440-1
ICASA, category 1 conforming to ETSI EN 300 440-1
RSS
SRRC
Product certifications CCC
UL
CSA
C-Tick
IEC-Ex
BT 2006/95/EC
CE
GOST
Directives 1999/5/EC - R&TTE directive
94/9/EC - ATEX directive
2004/108/EC - electromagnetic compatibility
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
UL 508
CSA C22.2 No 14
Contractual warranty
Warranty 18 months