Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZBRCETH picture- Schneider-electric
ZBRCETH
Modbus/TCP communication module for ZBRN1 base radio receiver slot
Schneider Electric
Characteristics
Main
Range of product Harmony Hub
Product or component type Communication module
Device short name ZBRCETH
Communication port protocol Modbus TCP
Complementary
Integrated connection type Ethernet RJ45 - 2 twisted pairs - class D
Transmission rate 10/100 Mbit/s
Communication service Static IP
DHCP, Modbus TCP/IP
BOOTP
Physical interface RJ45 - 10BASE-T
RJ45 - 100BASE-TX
Marking CE
Local signalling 1 LEDtransmission activity:
1 LEDreception activity (RX):
1 LEDmodule status:
1 LEDnetwork status:
Product destination ZBRN1 wireless Harmony Hub
Net weight 0.044 kg
Environment
Product certifications CSA
UL 508
BTL
UL 873
UL 60730-1
Electromagnetic compatibility EMC immunity conforming to EN/IEC 61000-6-1
EMC immunity level 2 conforming to EN/IEC 60730-1
Electrostatic discharge level 3B conforming to IEC 61000-4-2
Radiated RF fields level 3A conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4B conforming to IEC 61000-4-4
Surge immunity test level 3 conforming to IEC 61000-4-5
Conducted RF disturbances level 3A conforming to IEC 61000-4-6
Conducted EMC level 2 conforming to EN/IEC 60730-1
Conducted EMC conforming to EN/IEC 61000-6-3
EMC immunity conforming to IEC 61800-3
Conducted EMC conforming to IEC 61800-3 category C1
IP degree of protection IP20
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3048 m
Vibration resistance 1.5 mm (f = 3…13 Hz)
1 mm (f = 13…23 Hz)
2 gn (f = 23…150 Hz)
Shock resistance 15 gn for 11 ms
Contractual warranty
Warranty 18 months