Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZBRP1EX picture- Schneider-electric
ZBRP1EX
Rope Pull Switch transmitter wireless and batteryless ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless transmitter
Device short name XB5R
Bezel material Plastic
Complementary
CAD overall height 144 mm
CAD overall width 56 mm
CAD overall depth 38 mm
Pulling force 45…1000 N
Mechanical robustness Free fall resistance 1000 mm conforming to EN/IEC 60068-2-32
Radio agreement ANATEL
ARIB T66
FCC
ICASA
RSS
SRRC
Standards UL 508
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-1
Marking Ex ib IIC T6 Gb
Ex ib I Mb
Ex ib IIIC T85°C Db IP65
Communication port protocol Zigbee green power at 2.4 GHz
Maximum sensing distance 100 m in free field
25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
Acquisition time 2 ms
Response time < 2 ms
Emission power 3 mW
Fixing mode By screw: 1.8…2.2 N.m
Mounting mode Between 2 ropes
Panel-mounted
Operating position Any position
Environment
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65
Mechanical durability 1000000 cycles
Shock resistance 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Immunity for industrial environments
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Radiated emission
Product certifications INERIS 12ATEX0056
BT 2006/95/EC
CSA
UL
CCC
C-Tick
IEC-Ex
GOST
Directives 2004/108/EC - electromagnetic compatibility
94/9/EC - ATEX directive
1999/5/EC - R&TTE directive
Contractual warranty
Warranty 18 months