Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZBYD06203 picture- Schneider-electric
ZBYD06203
self-adhesive legend 19 x 27 mm with marking "EIN"
Schneider Electric
Characteristics
Main
Range of product Harmony XALG
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination XALG control station
For standard head
Label dimensions 19 x 27 mm
Marking Black EIN on grey background
Language German
Sale per indivisible quantity 1
Complementary
Material Plastic
Net weight 0.001 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months