Schneider-Electric UK Electric
 
DE1DS1A13 picture- Schneider-electric
DE1DS1A13
TeSys LE - enclosure for DOL starter - with selector switch and pushbutton
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name DE1D
Product or component type Enclosure
Material Polycarbonate
Device composition Contactor ordered separately
Thermal overload relay ordered separately
Product compatibility LE1D12
LE1D09
Control type Push-button reset blue R
Selector switch 2 positions start/stop O-I
Complementary
Cable entry number 2 ISO20 top
2 ISO20 bottom
2 Pg 13 bottom
2 Pg 16 bottom
Height 166 mm
Width 88 mm
Depth 165 mm
Net weight 0.3 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months