Schneider-Electric UK Electric
 
DE1DS2A04 picture- Schneider-electric
DE1DS2A04
TeSys LE - enclosure for DOL starter - without pushbuttons
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name DE1D
Product or component type Enclosure
Material Polycarbonate
Device composition Contactor ordered separately
Thermal overload relay ordered separately
Product compatibility LE1D18...35
Control type Without
Complementary
Cable entry number 2 ISO20 top
2 ISO20 bottom
2 Pg 16 bottom
2 ISO25 top
2 Pg 21 bottom
2 ISO25 bottom
Height 201 mm
Width 103 mm
Depth 145 mm
Net weight 0.5 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months