Schneider-Electric UK Electric
 
DE1KS217A06A29 picture- Schneider-electric
DE1KS217A06A29
TeSys LG - enclosure for DOL starter - with 2 pushbuttons - padlocking
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name DE1K
Product or component type Enclosure
Device application Motor
Material Polycarbonate
Device composition Contactor ordered separately
Circuit-breaker ordered separately
Padlocking device
Product compatibility LG7
Control type Push-button start white I
Push-button stop black O
Complementary
Device mounting Surface
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Height 165 mm
Width 175 mm
Depth 142 mm
Net weight 0.5 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Environmental characteristic Standard environment
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months