Schneider-Electric UK Electric
LE3K095M7 picture- Schneider-electric
LE3K095M7
TeSys LE - enclosed soft star delta starter - 9 A - 220 V AC coil
Schneider Electric
Main
Range TeSys
Product name TeSys LE
Device short name LE3K
Product or component type Enclosed star-delta starter
Device application Standard
Material Polycarbonate
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Star-delta contactors
Mechanical interlock
Motor power kW 4 kW at 220 V AC 50/60 Hz
7.5 kW at 380/400 V AC 50/60 Hz
7.5 kW at 415 V AC 50/60 Hz
7.5 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 220 V AC 50/60 Hz
Control type Push-button start green I
Push-button stop/reset red O
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 ISO20 top
4 2 Pg 13 + 2 Pg 16 bottom
4 ISO20 bottom
Width 175 mm
Height 165 mm
Depth 146 mm
Net weight 1.46 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Contractual warranty
Warranty 18 months