Schneider-Electric Worcester Electrical Distributors Ltd
 
GPAT3G25 picture- worcesterelectrical
GPAT3G25
Exclusive Square edge white moulded - surface converter pattress - 1...3 gangs
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Converter pattress
Colour tint White
Quantity per set Set of 5
Complementary
Device mounting Surface
Mounting support Wall mounted
Number of gangs 1...3 gangs
Cable entry Knock-outs
Fixing mode By screws
Material Urea (carbamide)
Type of installation Indoor
Depth 25 mm
Width 207 mm
Height 87 mm
Net weight 0.185 kg
Environment
Standards BS EN 60670-1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months