Schneider-Electric Worcester Electrical Distributors Ltd
 
GRO picture- worcesterelectrical
GRO
Exclusive - ceiling rose - 150 W - white
Characteristics
Main
Range of product Exclusive
Product or component type Ceiling rose
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Device mounting Ceiling
Fixing mode By screws
Current consumption 6 A
Rated lamp wattage 150 W
Material Urea (carbamide)
Type of installation Indoor
Height 88 mm
Length 88 mm
Width 32 mm
Net weight 0.082 kg
Environment
Standards BS 67
BS EN 61184
IP degree of protection IP20
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months