Schneider-Electric Worcester Electrical Distributors Ltd
GSWPULL45N picture- worcesterelectrical
GSWPULL45N
Exclusive - 2-pole 1-way ceiling switch - 1 gang - 45 A - white
Main
Product or component type Ceiling switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function 2-pole 1-way
Control type Rocker
Number of gangs 1 gang
Pilot light Red neon indicator
Device mounting Ceiling
Rated current 45 A at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 50 mm
Net weight 0.176 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Contractual warranty
Warranty 18 months