|
|
|
MGP0633X
Powerpact 4 - Molded Case Circuit Breaker - 3P - 63A - 415 V -
|
|
|
Main
Range
|
PowerPact
|
Product name
|
PowerPact 4
|
Product or component type
|
Circuit breaker
|
Device application
|
Distribution
|
Poles description
|
3P
|
Complementary
[In] rated current
|
63 A at 40 °C
|
[Ue] rated operational voltage
|
415 V
|
Breaking capacity
|
36 kA
|
Number of modules
|
3 module(s)35 mm
|
Environment
Standards
|
BS EN 60947-2
|
Thermal protection adjustment range
|
44.1…63 A
|
Offer Sustainability
Contractual warranty
|
|