Schneider-Electric Worcester Electrical Distributors Ltd
 
MGP1001L3
Powerpact 4 - Molded Case Circuit Breaker - 1P - 100A - 230 V - L3
Schneider Electric
Characteristics
Main
Range PowerPact
Product name PowerPact 4
Product or component type Circuit breaker
Device application Distribution
Poles description 1P
Complementary
[In] rated current 100 A at 40 °C
[Ue] rated operational voltage 230 V
Breaking capacity 25 kA
Number of modules 1 module(s)35 mm
Phase connection L3
Environment
Standards BS EN 60947-2
Thermal protection adjustment range 70…100 A
Contractual warranty
Warranty 18 months