Schneider-Electric Worcester Electrical Distributors Ltd
NSYPFPLM picture- worcesterelectrical
NSYPFPLM
set of 4 polyamid wall mounting lugs for PLM3025 to 108
Schneider Electric
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Top and bottom, on rear of the enclosure
Range compatibility Thalassa PLM
Device composition Fixing screws
4 lug
Complementary
Material Polyamide 6 with 30 % fibre glass
Fixing mode Screwed - from the outside location
Permanent permissible load 100 kg horizontal position
200 kg vertical position
Height 20 mm
Width 130 mm
Depth 140 mm
Packing Units
Package 1 Weight 0.226 kg
Package 1 Height 20.000 mm
Package 1 width 130.000 mm
Package 1 Length 140.000 mm
Contractual warranty
Warranty 18 months