Schneider-Electric Worcester Electrical Distributors Ltd
 
NSYS3D4420T picture- worcesterelectrical
NSYS3D4420T
Spacial S3D tspt door w/o mount.plate. H400xW400xD200 IP66 IK08 RAL7035.
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3D
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 400 mm
Enclosure nominal width 400 mm
Enclosure nominal depth 200 mm
Door type Glazed
Mounting plate description Without mounting plate
Type of gland plate Standard
Installation accessory type Wall-mounting
Device composition 1 body
1 door
1 lock
1 cable gland plate
Complementary
Body type Single piece body
Gutter-shaped front rail double sheet thickness
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body: steel
Door: steel and security glass
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications DNV
UL
LR
GL
CUL
BV
Net weight 7.1 kg
Environment
Electromagnetic compatibility Electromagnetic field immunity test
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Package 1 Weight 7.100 kg
Package 1 Height 413.000 mm
Package 1 width 418.000 mm
Package 1 Length 248.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months