Schneider-Electric Worcester Electrical Distributors Ltd
 
NSYSFEB picture- worcesterelectrical
NSYSFEB
set of 4 Spacial SF M12 lifting eyebolt - galvanized cast steel
Schneider Electric
Characteristics
Main
Range Spacial
Category Lifting accessory
Product or component type Lifting eye
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility Spacial SF
Spacial SFHD
Prisma PH
Spacial SFM
Device composition 4 eyebolt
Quantity per set Set of 1
Complementary
Material Cast steel
Surface finish Galvanized
Fixing mode Screwed
Permanent permissible load 1360 kg slinging at 60°
Height 62.5 mm
Width 55 mm
Depth 24 mm
Diameter 29 mm
ISO thread M12
Packing Units
Package 1 Weight 0.684 kg
Package 1 Height 69.000 mm
Package 1 width 82.000 mm
Package 1 Length 120.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months