Schneider-Electric Worcester Electrical Distributors Ltd
 
PFA25W picture- worcesterelectrical
PFA25W
Mita - female adaptor - for 25 mm conduit - white
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Adaptor
Provided equipment Male bush
Colour tint White
Quantity per set Set of 50
Complementary
Connector type Female
Product destination Diameter: 25 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Package 1 Weight 1.000 g
Package 1 Height 1.000 mm
Package 1 width 1.000 mm
Package 1 Length 1.000 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months