Schneider-Electric Worcester Electrical Distributors Ltd
 
ZB2BY2305 picture- worcesterelectrical
ZB2BY2305
NAMEPLATE (F
Local distributor code Local distributor code: 
2204532
EAN Code EAN Code: 
3389110597882
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Product compatibility XACA
Accessory / separate part destination Push-button
Marking FORWARD
User language English
Label dimensions 30 x 40 mm
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1 g
Package 1 Height 4 cm
Package 1 width 3 cm
Package 1 Length 0.1 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Weight 50 g
Package 2 Height 7 cm
Package 2 width 12 cm
Package 2 Length 4 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months