Schneider-Electric Worcester Electrical Distributors Ltd
 
ZB2BY4001 picture- worcesterelectrical
ZB2BY4001
22MM PUSHBUTTON NAMEPLATE
Local distributor code Local distributor code: 
386310540
EAN Code EAN Code: 
3389110146172
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Device application With special text to specify when ordering
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Product compatibility XACM
XACA
XACB
Accessory / separate part destination Pendant control station for control circuit
Pendant control station for power circuit
Marking Black unmarked on white background
Label dimensions 30 x 40 mm
Condition of use 2 lines of 11 characters maximum
Net weight 0.001 kg
Packing Units
Package 1 Weight 0.001 kg
Package 1 Height 0.010 dm
Package 1 width 0.300 dm
Package 1 Length 0.400 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months