Schneider-Electric
 
A9D37610 picture- scope
A9D37610
Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN H Vigi, 1P+N, 10A, C curve, 10000A, A type, 30mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iDPN Vigi
Product or Component Type Residual current breaker with overcurrent protection (RCBO)
Device short name iDPN H Vigi
Device Application Distribution
Poles description 1P + N
Number of protected poles 1
Neutral position Left
Line Rated Current 10 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Breaking capacity 10000 A Icn 230...240 V AC 50 Hz EN/IEC 61009-2-1
Suitability for isolation Yes EN/IEC 60947-2
Complementary
Device location in system Outgoer
Network Frequency 50 Hz
[Ue] rated operational voltage 230...240 V AC 50 Hz
Magnetic tripping limit 5...10 x In
Residual current tripping technology Voltage independent
[Ics] rated service breaking capacity 7500 A 75 % x Icn 230...240 V AC 50 Hz EN/IEC 61009-2-1
Rated breaking and making capacity Idm 6000 A 230...240 V AC 50 Hz EN/IEC 61009-2-1
Limitation class 3 EN/IEC 61009-2-1
[Ui] rated insulation voltage 400 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Contact position indicator Yes
Control Type Toggle
Local signalling ON, OFF, fault trip
Mounting Mode Clip-on
Mounting Support DIN rail
Comb busbar and distribution block compatibility Top or bottom YES
Connection pitch 0.4 in (9 mm) between phase and neutral
9 mm pitches 4
Height 3.3 in (85 mm)
Width 1.4 in (36 mm)
Depth 2.9 in (73 mm)
Product Weight 4.4 oz (125 g)
Color White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Locking options description Padlocking device
Connections - terminals Single terminal top or bottom 0.002…0.02 in² (1…16 mm²) rigid
Single terminal top or bottom 0.002…0.02 in² (1…10 mm²) flexible
Single terminal top or bottom 0.002…0.02 in² (1…10 mm²) flexible with ferrule
Wire stripping length 0.6 in (15 mm) for top or bottom connection
Tightening torque 17.7 lbf.in (2 N.m) top or bottom
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-2-1
Product certifications VDE
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Overvoltage category III IEC 60364
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A EN/IEC 61009-2-1
Tropicalisation 2 IEC 60068-1
Relative humidity 95 % 131.0000000000 °F (55 °C)
Ambient air temperature for operation -13.0000000000…140.0000000000 °F (-25…60 °C)
Ambient Air Temperature for Storage -40.0000000000…185.0000000000 °F (-40…85 °C)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 in (4.0 cm)
Package 1 Width 3.1 in (8.0 cm)
Package 1 Length 3.9 in (10.0 cm)
Package 1 Weight 7.8 oz (220 g)
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 11.8 in (30.0 cm)
Package 2 Width 11.8 in (30.0 cm)
Package 2 Length 15.7 in (40.0 cm)
Package 2 Weight 27.163 lb(US) (12.321 kg)
Unit Type of Package 3 P12
Number of Units in Package 3 432
Package 3 Height 17.5 in (44.4 cm)
Package 3 Width 31.5 in (80 cm)
Package 3 Length 47.2 in (120 cm)
Package 3 Weight 243.761 lb(US) (110.568 kg)
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Halogen content performance Halogen free plastic parts product